Searching . . .
Automotive     ComputerConsumerIndustrialMedicalTelecommunications

INPUT SIGNAL CONDITIONING - ESD Protection


Ceramic Capacitors

Product Name Status Description Features Package Q-Level
VJHiRelX5R MLCC for High-Reliability Applications 100p...6,8µF, SMD
0402...3640

VJHiRelX7R MLCC for High-Reliability Applications 100p...6,8µF,
6,3Vdc…500Vdc
SMD
0402...3640


Small Signal Diodes

Product Name Status Description Features Package Q-Level
GCDA15C-1 Low Capacitance Bidirectional (BiAs)
ESD Protection;
Data Line Protection;
Vesd=30KV, Ipp=10A,
Ppp=300W
SMD
SOT-143

GL05T Low Capacitance ESD Protection;
Data Line Protection;
Ppk=300W, Vrrm=70V,
Ippm=17A
SMD
SOT-23

GL24T Low Capacitance ESD Protection;
Data Line Protection;
Ppk=300W, Vrrm=70V,
Ippm=5A
SMD
SOT-23


Thick Film Resistors

Product Name Status Description Features Package Q-Level
CRCW0402 Bulk Resistors; Pulse resistant;
Good Long-Term Stability;
1R..10M, 1%, TCR100 SMD
0402
AEC Q200
CRCW0603 Bulk Resistors; Pulse resistant;
Good Long-Term Stability;
1R..10M, 1%, TCR100 SMD
0603
AEC Q200
CRCW0805 Bulk Resistors; Pulse resistant;
Good Long-Term Stability;
1R..10M, 1%, TCR100 SMD
0805
AEC Q200
CRCW1206 Bulk Resistors; Pulse resistant;
Good Long-Term Stability;
1R..10M, 1%, TCR100 SMD
1206
AEC Q200
CRCW1210 Bulk Resistors; Pulse resistant;
Good Long-Term Stability;
1R..10M, 1%, TCR100 SMD
1210
AEC Q200
CRCW2010 Bulk Resistors; Pulse resistant;
Good Long-Term Stability;
1R..10M, 1%, TCR100 SMD
2010
AEC Q200
CRCW2512 Bulk Resistors; Pulse resistant;
Good Long-Term Stability;
1R..10M, 1%, TCR100 SMD
2512
AEC Q200
RCA2010 NEW Automotive Grade; Thick Film;
Sulfure-Resistant Termination,
1R..10M, 1%, TCR100 SMD
2010
AEC Q200
RCA2512 NEW Automotive Grade; Thick Film;
Sulfure-Resistant Termination,
1R..10M, 1%, TCR100 SMD
2512
AEC Q200

TVS Diodes

Product Name Status Description Features Package Q-Level
SM5A27HE3 High Surge, Low Vf, Low Leakage;
High Reliability;
Vbr=27V, Ifsm=500A SMD
DO-218AB
AEC Q101
SM8A27HE3 High Surge, Low Vf, Low Leakage;
High Reliability;
Vbr=27V, Ifsm=700A SMD
DO-218AB
AEC Q101

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Related Information