INPUT SIGNAL CONDITIONING - Temperature
NTC
| Product Name | Status | Description | Features | Package | Q-Level |
| NTCS0402E3 | Small Dimension, Rugged Contstruction, High Reliability; |
4K7…100K | SMD 0402 |
||
| NTCS0603E3 | Small Dimension, Rugged Contstruction, High Reliability; |
2K2…100K | SMD 0603 |
||
| NTCS0805E3 | Small Dimension, Rugged Contstruction, High Reliability; |
2K2…680K | SMD 0805 |
||
| NTHS | Small Dimension, Rugged Contstruction, High Reliability; |
1K…350K | SMD 0402…1012 |
PTC
| Product Name | Status | Description | Features | Package | Q-Level |
| TFPT |
Linear PTC thermistor; surface-Mount Chip; |
TCR=2300...3500 +-300ppm | SMD 0603, 0805, 1206 |
Related Information