POWER STAGE - 3-Phase Motor Switch
MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| SUM110N04-03P | N-Channel 40-V (D-S), 175°C MOSFET | rDS(on)=3.1mOhm | SMD TO-263 (D²PAK) |
||
| SUM110N04-05H | N-Channel 40-V (D-S), 175°C MOSFET; Logic Level |
rDS(on)=5,0mOhm | SMD TO-263 (D²PAK) |
||
| SUM110N04-05H |
N-Channel 40-V (D-S) 175°C MOSFET | rDS(on)=0.0053Ohm |
SMD TO-263 (D²PAK) |
||
| SUM110N04-2m3L | N-Channel 40-V (D-S) MOSFET | rDS(on)=2.3mOhm | SMD TO-263 (D²PAK) |
Related Information