POWER STAGE - Current Sensing
Shunt
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL2512 | Power Metal Strip® Resistors; SMD; High Power; Low Value; |
0,001 to 0,500 Ohm | SMD SMD2512 |
AEC Q200 | |
| WSL2512-18 | Power Metal Strip® Resistors; SMD; High Power; Low Value; |
0,001 to 0,500 Ohm | SMD SMD2512 |
AEC Q200 | |
| WSL3921 | Power Metal Strip® Resistors; SMD; High Power; Low Value; |
0,0003 to 0,004 Ohm, 3W | SMD SMD3921 |
AEC Q200 | |
| WSL5931 | Power Metal Strip® Resistors; SMD; High Power; Low Value; |
0,0002 to 0,003 Ohm, 5W | SMD SMD5931 |
AEC Q200 | |
| WSLP1206 | Power Metal Strip® Resistors; SMD; High Power; Low Value; |
R001...R05, 1%, 1W TCR = 75ppm/°C |
SMD 1206 |
AEC Q200 | |
| WSR2 | Power Metal Strip® Resistors; SMD; High Power; Low Value; |
0.001 to 1.0, 2W | SMD SMD4527 |
AEC Q200 | |
| WSR3 | Power Metal Strip® Resistors; SMD; High Power; Low Value; |
0.001 to 0.2, 3W | SMD SMD4527 |
AEC Q200 | |
| WSR5 | Power Metal Strip® Resistors; SMD; High Power; Low Value; |
0.001 to 0.3, 5W | SMD SMD4527 |
AEC Q200 |
Related Information