POWER STAGE - Filtering
Alu Elcaps
| Product Name | Status | Description | Features | Package | Q-Level |
| 140CRH | Aluminum Capacitors; SMD (Chip); High-Temperature, Pb-Free |
10µF…680µF, Life@125°C 2000h |
SMD max.10×10×14 |
AEC Q200 | |
| 140RTM | Aluminum Capacitors; Radial; High-Temperature 125 degree |
22.…4700µF | TH / Radial Radial |
||
| 148RUS | Aluminum Capacitors; Radial; High CV | 47.…22000µF | TH / Radial Radial |
||
| 150CRZ | Aluminum Capacitors; SMD (Chip); Very Low Z; Pb-Free; |
33…2200µF, Life@105°C 5000h |
SMD max 12,5×12,5×16 |
AEC Q200 | |
| 153CRV | Aluminum Capacitors; SMD (Chip); Long-Life Vertical, Pb-Free |
0,47....1000µF, Life@105°C 2000h |
SMD max.10×10×14 |
AEC Q200 |
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP1616BZ-01 | Low Profile; High Current; Shielded; Low DCR; High Saturation; |
0,1µH…2,2µH, Idc=35A…6A | SMD 1616 |
AEC Q200 | |
| IHLP2525AH-01 | Low Profile; High Current; Shielded; Low DCR; High Saturation; |
0,1µH…4,7µH, Idc=40A…8A | SMD 2525 |
AEC Q200 | |
| IHLP2525EZ-01 | Low Profile, High Current, Shielded, Low DCR, High Saturation |
0,56µH…10µH, Idc=12A…4,5A | SMD 2525 |
AEC Q200 | |
| IHLP4040DZ-01 | Low Profile, High Current, Shielded, Low DCR, High Saturation |
0,19µH…10µH, Idc=90A…12A | SMD 4040 |
AEC Q200 | |
| IHLP5050CE-01 | Low Profile, High Current, Shielded, Low DCR, High Saturation |
0,1µH…10µH, Idc=43A…7A | SMD 5050 |
AEC Q200 | |
| IHLP5050EZ-01 | Low Profile, High Current, Shielded, Low DCR, High Saturation |
0,1µH…10µH, Idc=55A…9A | SMD 5050 |
AEC Q200 |
Related Information