POWER SUPPLY - SMPS Buck
Alu Elcaps
| Product Name | Status | Description | Features | Package | Q-Level |
| 150CLZ | Aluminum Capacitors; SMD (Chip); Very Low Z |
33...1000µF, Life@105°C 2000h |
SMD max.10×10×14 |
AEC Q200 | |
| 150CRZ | Aluminum Capacitors; SMD (Chip); Very Low Z; Pb-Free; |
33…2200µF, Life@105°C 5000h |
SMD max 12,5×12,5×16 |
AEC Q200 | |
| 153CLV | Aluminum Capacitors; SMD (Chip); Long-Life Vertical |
0,47....1000µF, Life@105°C 2000h |
SMD max.10×10×14 |
AEC Q200 | |
| 153CRV | Aluminum Capacitors; SMD (Chip); Long-Life Vertical, Pb-Free |
0,47....1000µF, Life@105°C 2000h |
SMD max.10×10×14 |
AEC Q200 |
Ceramic Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| VJHiRelX5R | MLCC for High-Reliability Applications | 100p...6,8µF, 6,3Vdc…500Vdc |
SMD 0402...3640 |
||
| VJHiRelX7R | MLCC for High-Reliability Applications | 100p...6,8µF, 6,3Vdc…500Vdc |
SMD 0402...3640 |
||
| VJOMD X7R | SMD Ceramic Capacitor Solutions For Boardflex-Sensitive Applications |
100p...1,8µF, 50Vdc…3000Vdc |
SMD 1206...2225 |
||
| VJOMD-COG | NEW | SMD Ceramic Capacitor Solutions For Boardflex-Sensitive Applications |
100p...47µF, 50Vdc…3000Vdc |
SMD 1206...2225 |
Current Sense Shunt Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW1218LR | Sense Resistors; Pulse resistant; Good Long-Term Stability; Jumper |
R10...R91, 5%, TCR200 | SMD 1218 |
AEC Q200 | |
| CRCW2010LR | Sense Resistors; Pulse resistant; Good Long-Term Stability; Jumper |
R10...R91, 5%, TCR200 | SMD 2010 |
AEC Q200 | |
| CRCW2512LR | Sense Resistors; Pulse resistant; Good Long-Term Stability; Jumper |
R10...R91, 5%, TCR200 | SMD 2512 |
AEC Q200 | |
| WSL1206-18 | Power Metal Strip Shunts; Very Low R-Value; Very Low TCR; Low Thermal EMF; |
R002...R2, 1%, 0,5W TCR = 75ppm/°C |
SMD 1206 |
AEC Q200 | |
| WSL2010-18 | Power Metal Strip Shunts; Very Low R-Value; Very Low TCR; Low Thermal EMF; |
R001...R5, 1%, 1W TCR = 75ppm/°C |
SMD 2010 |
AEC Q200 | |
| WSL2512-18 | Power Metal Strip Shunts; Very Low R-Value; Very Low TCR; Low Thermal EMF; |
R001...R01 , 1%, 2W TCR = 75ppm/°C |
SMD 2512 |
AEC Q200 | |
| WSL2816 | Power Metal Strip Shunts; Very Low R-Value; Very Low TCR; Low Thermal EMF; |
2W or 3W R01...R1 , 1%, TCR = 75ppm/°C |
SMD 2816 |
AEC Q200 | |
| WSLP1206 | Power Metal Strip Shunts; Very Low R-Value; Very Low TCR; Low Thermal EMF; |
R001...R05, 1%, 1W TCR = 75ppm/°C |
SMD 1206 |
AEC Q200 | |
| WSLT2512 | Power Metal Strip, High Temp. (275°C), Low TCR, Low Thermal EMF |
0.01 - 0.50 Ohm, 1%, 1W TCR = 75ppm/°C |
SMD 2512 |
AEC Q200 |
Inductors
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP1616BZ-01 | Low Profile; High Current; Shielded; Low DCR; High Saturation; |
0,1µH…2,2µH, Idc=35A…6A | SMD 1616 |
AEC Q200 | |
| IHLP2525AH-01 | Low Profile; High Current; Shielded; Low DCR; High Saturation; |
0,1µH...4,7µH, Idc=40A...8A |
SMD 2525 |
AEC Q200 | |
| IHLP2525CZ-01 | Low Profile; High Current; Shielded; Low DCR; High Saturation; |
0,1µH…10µH, Idc=60A...7A |
SMD 2525 |
AEC Q200 | |
| IHLP2525EZ-01 | Low Profile; High Current; Shielded; Low DCR; High Saturation; |
0,56µH…10µH, Idc=12A…4,5A |
SMD 2525 |
AEC Q200 |
MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| Si2318CDS |
NEW | N-Ch MOSFET 40V (D-S) |
rDS(on) = 0,042Ohm ID=5.6 |
SMD TO-236 (SOT-23) |
|
| SQ2328ES |
N-Ch MOSFET for 24V Boardnet SMPS, Buck | N-Ch, 100-V (DS) MOSFET; rDS(on) = 0,3Ohm |
SMD TO-236 (SOT-23) |
||
| SQD50N06-09L |
N-Channel 60-V (D-S), 175C MOSFET; Logic Level; |
N-Ch, 60-V (DS) MOSFET;, rDS(on) = 0.009Ohm |
SMD T0-252 (DPAK) |
AEC-Q |
|
| SUD15N06-90L | N-Channel 60-V (D-S), 175C MOSFET; Logic Level; |
N-Ch, 60-V (DS) MOSFET; rDS(on) = 0,009Ohm |
SMD T0-252 (DPAK) |
Schottky Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| SS3P4LHE3 | NEW | Low Vf, High Current Density | Vf=0,335V | SMD TO-277A (SMPC) |
AEC Q101 |
| SS3P6LHE3 | NEW | Low Vf, High Current Density | Vf=0,478V | SMD TO-277A (SMPC) |
AEC Q101 |
Tantalum Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| 293D | Low Profile; Low Leakage Current; Automotive Specified |
4V-50VDC ; 0,1µF-680µF | SMD A/B/C/D/E Case |
AEC Q200 | |
| TH3 | 150°C rated, Low ESR; 100% Surge Current Tested, |
10V-50VDC; 0,33-100µF; | SMD A/B/C/D/E Case |
AEC Q200 | |
| TR3 | Low Profile, Low Leakage Current, Low ESR , Automotive Specified |
4V-50VDC ; 0,47µF-680µF | SMD A/B/C/D/E Case |
AEC Q200 |
Related Information