Searching . . .
Automotive     ComputerConsumerIndustrialMedicalTelecommunications

AFL / HLL MOTOR DRIVE - H-Bridge


Alu Elcaps

Product Name Status Description Features Package Q-Level
140CLH Aluminum capacitors, SMD (chip);
high temperature capable;
10μF - 680μF;
life at 125 °C = 2000 h;
SMD
max. 10x10x14mm

140RTM Aluminum capacitors, radial;
high temperature, miniature;
22 μF - 4700 μF;
life at 125 °C = 2000 h;
TH / Radial
max.18x31mm

150CLZ Aluminum capacitors, SMD (chip);
very low Z;
33 μF - 1000 μF;
life at 105 °C = 2000 h;
SMD
max.10x10x14mm

150RMI Aluminum capacitors, radial miniature;
low impedance;
100μF - 6800μF;
life at 105°C = 10000 h;
TH / Radial
max.18mm x 31mm

153CRV Aluminum capacitors, SMD (chip);
long life, vertical, Pb-free;
22μF - 4700μF;
life at 125°C = 4000h
SMD
max.18x31mm


Inductors

Product Name Status Description Features Package Q-Level
IHLP5050FD-01 Low-profile, high-current, shielded;
low DCR, high saturation;
0.1μH - 10μH;
IDC = 120A - 15.5A
SMD
5050


MOSFETs

Product Name Status Description Features Package Q-Level
SQ7414EN NEW Low gate charge, low thermal resistance;
high-current, LS-/HS-switch, N-/P-Ch;
AEC Q-101 qualified
N-Channel; 60V;
rDS(on) = 0.025Ohms;
SMD
PowerPAK1212-8
AEC Q101
SQ7415EN NEW Low gate charge, low thermal resistance;
high-current, LS-/HS-switch, N-/P-Ch;
AEC Q-101 qualified
P-Channel; 60V;
rDS(on) = 0.065Ohms;
SMD
PowerPAK1212-8
AEC Q101

Shunt Resistors

Product Name Status Description Features Package Q-Level
WSH2818 NEW High-power, molded;
current-sense Power Metal Strip
5W; R001 - R1; 1%;
TCR <= 75ppm;
SMD
2818
AEC Q200
WSL2726 NEW Power Metal Strip shunts, low R-Value;
very low TCR, low thermal EMF;
R001 - R5; 1 %;
TCR <= 75ppm;
SMD
2726
AEC Q200
WSL2816 Power Metal Strip shunts, low R-Value;
very low TCR, low thermal EMF;
R001 - R5; 1 %;
TCR <= 75ppm;
SMD
2816
AEC Q200
WSL3921 NEW Power Metal Strip shunts;
very low R-value, very low TCR;
low thermal EMF
R0002 - R04; 1 %;
TCR <= 75ppm;
SMD
3921
AEC Q200
WSLT2512 NEW Power Metal Strip shunt;
high-temperature (275 °C), low TCR;
low thermal EMF
R01 - R50; 1%;
TCR <= 75ppm;
SMD
2512
AEC Q200

Thermistors

Product Name Status Description Features Package Q-Level
NTCS0603E4 Small dimension, rugged construction;
high reliability;
4K7 - 100KΩ; 1%;
Beta = 2000 - 6000; 1%;
SMD
0603


Thick Film Resistors

Product Name Status Description Features Package Q-Level
CRCW0603 Bulk resistors, pulse resistant;
good long-term stability;
1R - 10MΩ; 1%;
TCR = 100
SMD
0603
AEC Q200
CRWC0805 Bulk resistors, pulse resistant;
good long-term stability;
1R - 10MΩ; 1%;
TCR = 100
SMD
0603


Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Related Information