Searching . . .
Automotive     ComputerConsumerIndustrialMedicalTelecommunications

BALLAST - Discharge Resistors


Wire Wound Resistor

Product Name Status Description Features Package Q-Level
WSZ6720 Up to 4 W, cemented, high surge current;
low cost;
1.8 W; 1R - 510R;
Tol. = 1 % - 10 %;
SMD
6720

WSZ7532 Up to 4 W, cemented, high surge current;
low cost;
P = 3.75 W; 1R - 15KΩ;
Tol. = 1%, 3%, 5%, 10 %;
SMD
7532


Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Related Information