BALLAST - EMI Filtering
Inductors
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP2525EZ-01 | Low-profile, high-current; high transient spike capable; shielded, low-DCR |
0.56 - 10μH; IDC=12A-4.5A | SMD 2525 |
||
| IHLP4040DZ-01 | Low-profile, high-current; high transient spike capable; shielded, low-DCR |
0.19 - 10μH; IDC=90A-12A | SMD 4040 |
||
| IHLP5050FD-01 | Low-profile, high-current; high transient spike capable; shielded, low-DCR |
0.1μH - 10μH; IDC = 120A - 15.5A |
SMD 5050 |
Related Information