Searching . . .
Automotive     ComputerConsumerIndustrialMedicalTelecommunications

BALLAST - Filter Capacitors


Alu Elcaps

Product Name Status Description Features Package Q-Level
150 CLZ Aluminum capacitors, SMD (chip);
very low Z;
33 μF - 1000 μF; SMD
8x8x10mm to
10x10x14mm

150 CLZ Aluminum capacitors, SMD (chip);
very low Z;
33 μF - 1000 μF; SMD
8x8x10mm to
10x10x14mm

153CLV Aluminum capacitors, SMD (chip);
long life;
0.47μF - 1000μF; SMD
4x4x5.3mm to
10x10x14mm


MLCC Capacitor

Product Name Status Description Features Package Q-Level
VJ COG (NP0) NPO MLCC, low dissipation factor;
ideal for timing, snubber
and surge suppression
up to 3000V;
1pF - 0.056µF;
SMD
0402 - 2225

VJ X7R X7R MLCC;
excellent for decoupling and filtering;
up to 1000 V;
100pF - 1.8µF;
SMD
0402 - 3640

VJHV ArcGuard COG NPO MLCC, twice voltage breakdown;
voltage divider applications;
10 pF - 2700 pF;
1000V; 1500V;
SMD
0805 - 1210

VJHV ArcGuard X7R X7R MLCC, high voltage breakdown;
very high reliability;
100 pF -0.27µF;
250V - 1000V;
SMD
1206 - 1812


Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Related Information