MENU

Ballast - Reverse Polarity Protection

MOSFETs

Product Name Status Description Features Package Q-Level
SUD50N03-06AP P-Channel, Tj = 175 C power MOSFET;
high-side reverse polarity protection;
P-Channel;
rDS(on) = 0.155Ohms;
SMD
TO-252

SUD50N03-11 Low Side Reverse Polarity protection; P-Channel; 60V;
rDS(on) = 0.340Ohms;
SMD
TO-252

SUD50N04-10P Fully AEC Q-101 qualified;
low thermal resistance, fast switching;
P-Channel;
rDS(on) = 0.065Ohms;
SMD
TO-252

SUM110P04-05 P-Channel, Tj = 175 C power MOSFET;
high-side reverse polarity protection;
P-Channel;
rDS(on) = 0.004Ohms;
SMD
TO-263