Searching . . .
Automotive     ComputerConsumerIndustrialMedicalTelecommunications

BALLAST - Switch Mode Power Supply ; Flyback


Alu Elcaps

Product Name Status Description Features Package Q-Level
150CLZ Aluminum capacitors, SMD (chip);
very low Z;
33 μF - 1000 μF; SMD
8x8x10mm to
10x10x14mm

150CRZ Aluminum capacitors, SMD (chip);
Pb-free;
33μF - 1000μF; SMD
8x8x10mm to
10x10x14mm

150CRZ Aluminum capacitors, SMD (chip);
very low Z, Pb-free;
33μF - 1000μF; SMD
8x8x10mm to
10x10x14mm

153CLV Aluminum capacitors, SMD (chip);
long life, vertical;
0.47μF - 1000μF; SMD
4x4x5.3mm to
10x10x14mm

153CRV Aluminum capacitors, SMD (chip);
long life, vertical, Pb-free;
0.47μF - 1000μF; SMD
4x4x5.3mm to
10x10x14mm


Ceramic Capacitors

Product Name Status Description Features Package Q-Level
VJOMD X7R Surface-mount ceramic capacitor solution
for board-flex sensitive applications;
100 pF - 1.8 μF;
50VDC - 3000VDC;
SMD
1206 - 2225

VJOMD-COG Surface-mount ceramic capacitor solution
for board-flex sensitive applications;
100 pF - 47 μF;
50VDC - 3000VDC;
SMD
1206 - 2225


current Sense Shunt Resistors

Product Name Status Description Features Package Q-Level
CRCW1218LR Sense resistors, pulse resistant;
good long-term stability, Jumper;
R10 - R91; 5 %; TCR = 200 SMD
1218
AEC Q200
CRCW2010LR Sense resistors, pulse resistant;
good long-term stability, Jumper;
R10 - R91, 5 %, TCR = 200 SMD
2010
AEC Q200
CRCW2512LR Sense resistors, pulse resistant;
good long-term stability, Jumper;
R10 - R91, 5 %, TCR = 200 SMD
2512
AEC Q200
WSLT2512 Power Metal Strip, 275 °C rated;
TCR<= 20ppm/°C, current feedback sense;
R01 - R50; 0.5 - 1%;
P = 1 W; precision;
SMD
2512
AEC Q200

MOSFETs

Product Name Status Description Features Package Q-Level
SUM110N10-25L
  • Data Sheet is not available at this link.
    Please contact our technical support.
  • Click here to send an email.
N-Channel MOSFET, logic-level;
low side switch, flyback;
N-Channel; 100V;
rDS(on) = 0.025Ohms;
SMD
TO-263

SUM85N15-19 N-Channel MOSFET , logic-level;
low side switch, boost;
N-Channel; 100V
rDS(on) = 0.250Ohms;
SMD
TO-263

SUM90N10-19L
  • Data Sheet is not available at this link.
    Please contact our technical support.
  • Click here to send an email.
N-Channel MOSFET, logic-level;
low side switch, flyback;
N-Channel; 100V
rDS(on) = 0.019Ohms;
SMD
TO-263


Schottky diodes

Product Name Status Description Features Package Q-Level
SS3P4L Low VF, high current density; VF = 0.335 V SMD
TO-277A(SMPC)

SS3P6L Low VF, high current density; VF = 0.478 V SMD
TO-277A(SMPC)

VJHiRelX5R MLCCs for high-reliability applications; 100 pF - 6.8 μF;
6.3VDC - 500VDC;
SMD
0402 - 3640

VJHiRelX7R MLCCs for high-reliability applications; 100 pF - 6.8 μF;
6.3VDC - 500VDC;
SMD
0402 - 3640


Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Related Information