Bi-XENON SHUTTER - Transient Protection
Ceramic Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| VJHiRelX5R | MLCCs for high-reliability applications; | 100 pF - 6.8 μF; 6.3VDC - 500VDC; |
SMD 0402 - 3640 |
||
| VJHiRelX7R | MLCCs for high-reliability applications; | 100 pF - 6.8 μF; 6.3VDC - 500VDC; |
SMD 0402 - 3640 |
Shunt Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL3921 | Power Metal Strip shunts, very low TCR; low thermal EMF; |
R0002 - R04; 1 %; TCR <= 75ppm; |
SMD 3921 |
AEC Q200 | |
| WSR-3 | Power Metal Strip shunts, very low TCR; low thermal EMF; |
3W; R001 - R2; 1 %; TCR <= 75ppm; |
SMD 4628 |
AEC Q200 |
TVS
| Product Name | Status | Description | Features | Package | Q-Level |
| P4KA39A | 400 W, unidirectional TVS, Tj = 185 °C; | Vbreak = 6.8V - 43V; IFSM = 40A |
TH / Axial DO-41 |
AEC Q101 | |
| TPSMPxxA-HE3 | 400 W, unidirectional TVS, Tj = 185 °C; | Vbreak =6.8 V - 43 V; IFSM = 40 A; |
TH / Axial DO-204AL |
AEC Q101 |
Related Information