IGNITION - Booster Rectification
High-Power Ultrafast
| Product Name | Status | Description | Features | Package | Q-Level |
| BYG20D - J | Glass passivated junction; low reverse current 1µA, 20 mJ; |
200 V - 600 V, IF = 1.5A; IFSM = 30A |
SMD DO214AC (SMA) |
AEC Q101 |
Related Information