Searching . . .
Automotive     ComputerConsumerIndustrialMedicalTelecommunications

IR CAMERA FLASHING - Camera Flashing IR


High Radiant Intensity IR Emitter

Product Name Status Description Features Package Q-Level
VSMYxxxx
  • Data Sheet is not available at this link.
    Please contact our technical support.
  • Click here to send an email.
SOON Surface emitting diodes, high-power;
high-speed, low thermal resistance;
>15 mW/sr;
950nm;830nm;850nm;870nm
SMD

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Related Information