MENU

IR Camera Flashing - Fast Switching

MOSFETs

Product Name Status Description Features Package Q-Level
Si7922DN Dual MOSFET, 100 V;
very fast switching performance;
N-Channel; 100V; Dual;
2.5A; rDS(on) = 0.195Ohms
SMD
PowerPAK 1212-8

SQ7414EN NEW Low gate charge, low thermal resistance;
high-current, LS-/HS-siwtch, N-/P-Ch;
AEC-Q101 qualified
N-Channel; 60V;
rDS(on) = 0.025Ohms;
SMD
PowerPAK1212-8
AEC Q101