MENU

LED Daylighting - Signal Lighting LED Driver

LED CLCC

Product Name Status Description Features Package Q-Level
SMZGnnB Power voltage-regulating diode;
glass passivated chip, low impedance;
Vz = 9.1V - 68V; IR =5μA;
PD = 1.5W
SMD
DO-215AA (SMBG)
AEC Q101

LED TELUX

Product Name Status Description Features Package Q-Level
VLWR9630 LED Red, 611 to 634nm
high luminousflux
TELUX AECQ
VLWR9932 LED Red, 611 to 634 nm
high luminousflux
TELUX AECQ
VLWTG9600 LED Green, 509 to 535 nm
high luminousflux
TELUX AECQ
VLWTG9900 LED Green, 509 to 535 nm
high luminousflux
TELUX AECQ
VLWY9630 LED Yellow, 585 to 597 nm
high luminous flux
TELUX AECQ
VLWY9932 LED Yellow, 585 to 597 nm,
high luminous flux
TELUX AECQ

MOSFETs

Product Name Status Description Features Package Q-Level
Si2318CDS N-Channel 40V (D-S) MOSFET rDS(on) = 0.042Ohms
ID= 5.6A
SMD
TO-236(SOT-23)

SQ2309ES NEW P-Channel;
MOSFET for general applications;
Automotive AEC-Q101 Qualified
N-Channel; 60V;Id=-1.7A
rDS(on) = .335Ω@-10V
Tj=-55C-+175C
SMD
TO-236(SOT-23)

SQ7415EN NEW Fully AEC Q-101 qualified;
low thermal resistance, fast switching;
P-Channel;
rDS(on) = 0.065Ohms;
SMD
PowerPAK1212-8
AEC Q101

Shunt Resistors

Product Name Status Description Features Package Q-Level
WSL0603 Power Metal Strip Shunts;
Very Low R Value; Very Low TCR;
low thermal EMF;
R01 - R1; 1 %;
TCR <= 75ppm
P70 = 0.1W
SMD
0603
AEC Q200
WSL0805 Power Metal Strip Shunts;
Very Low R Value; Very Low TCR;
low thermal EMF;
R005 - R2; 1 %;
TCR <= 75ppm
P70 = 0.125W
SMD
0805
AEC Q200