POWER SUPPLY - Linear Voltage Regulator
LDO
| Product Name | Status | Description | Features | Package | Q-Level |
| Si9181 | Micropower 350-mA CMOS LDO regulator; with error flag/power-on reset; Adjustable output voltage |
VIN = 6.5V; IOUT = 350mA |
SMD TSSOP-8 |
||
| Si91871 | 300-mA ultra-low-noise LDO regulator; with discharge option; |
VIN = 6.5V; IOUT = 300mA |
SMD MLP33-5 |
Related Information