USER INTERFACE - Display Driver
ESD Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| GCDA15C-1 | Low-capacitance; bidirectional (BiAs) ESD protection; data line protection |
VESD = 30kV; Ipp = 10A; Ppp = 300W |
SMD SOT-143 |
||
| GL05T | Low-capacitance ESD protection; data line protection; |
Ppk = 300W; VRRM = 70V; Ippm = 17A |
SMD SOT-23 |
||
| GL24T | Low-capacitance ESD protection; data line protection; |
Ppk = 300W; VRRM = 70V; Ippm = 5A |
SMD SOT-23 |
LDO
| Product Name | Status | Description | Features | Package | Q-Level |
| Si9181 | Micropower 350-mA CMOS LDO regulator; with error flag/power-on reset; Adjustable output voltage |
VIN = 6.5V; IOUT = 350mA |
SMD TSSOP-8 |
||
| Si91871 | 300-mA ultra-low-noise LDO regulator; with discharge option; |
VIN = 6.5V; IOUT = 300mA |
SMD MLP33-5 |
Thick Film Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW0402 | Bulk resistors, pulse resistant; good long term stability; |
1R - 10MΩ; 1%; TCR = 100 |
SMD 0402 |
||
| CRCW0603 | Bulk resistors, pulse resistant; good long term stability; |
1R - 10MΩ; 1%; TCR = 100 |
SMD 0603 |
||
| CRCW0805 | Bulk resistors, pulse resistant; good long term stability; |
1R - 10MΩ; 1%; TCR = 100 |
SMD 0805 |
||
| CRCW1206 | Bulk resistors, pulse resistant; good long term stability; |
1R - 10MΩ; 1%; TCR = 100 |
SMD 1206 |
||
| CRCW1210 | Bulk resistors, pulse resistant; good long term stability; |
1R - 10MΩ; 1%; TCR = 100 |
SMD 1210 |
||
| CRCW2010 | Bulk resistors, pulse resistant; good long term stability; |
1R - 10MΩ; 1%; TCR = 100 |
SMD 2010 |
||
| CRCW2512 | Bulk resistors, pulse resistant; good long term stability; |
1R - 10MΩ; 1%; TCR = 100 |
SMD 2512 |
TVS Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| SM5 A27 | High surge, low VF, low leakage; high reliability; |
VBR = 27V; IFSM = 500A; | SMD DO-218 AB |
||
| SM8 A27 | High surge, low VF, low leakage; high reliability; |
VBR = 27V; IFSM = 700A; | SMD DO-218 AB |
Related Information