Control Unit - SMPS Buck Converter
Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| BAS16-HE3 | Small Signal Fast Switching Diode | If=150mA; Vf=1,25V ; Vrrm=75V | SOT-23 |
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP2525 1A | Low Profile, High Current Shielded Inductor | 1 to 22µH ; 2,9 to 12,5A ;8 to 135 mΩ | 2525 | ||
| IHLP2525 5A | Low Profile, High Current Shielded Inductor, 155°C | 0,47 to 22µH ; 2,8 to 20A ;4 to 174 mΩ | 2525 | ||
| IHLP4040 5A | Low Profile, High Current Shielded Inductor, 155°C | 0,47 to 47µH ; 2,5 to 30A ;1,55 to 178 mΩ | 4040 |
MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| SQJ402EP | Automotive N-channel 100V (D-S) 175°C MOSFET | Rdson = 11 mΩ; ID = 32A | PowerPAK SO-8L single |
Schottky diode
| Product Name | Status | Description | Features | Package | Q-Level |
| SS1H10HE3 | High Current Density Surface Mount Schottky Rectifier | If=1A; Vf=0,62V; Vrrm=100V | DO241AC (SMA) | ||
| SSA34HE3 | High Current Density Surface Mount Schottky Rectifier | If=3A; Vf=0,42V; Vrrm=40V | DO241AC (SMA) | ||
| VSSA210HM3 | High Current Density Surface Mount Schottky Rectifier | If=2A; Vf=0,56V; Vrrm=40V | DO241AC (SMA) |