power supply - EMI filter
Al Cap
| Product Name | Status | Description | Features | Package | Q-Level |
| 260 CLA-V | Alumimum Capacitor SMD vibration proof high temperature | 150…3300uF; 16V…80V | 16x16x16 to 18x18x21 |
Inductors
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-3232DZ-5A | Low Profile, High Current High Transient Current Spike Cabable Shielded, Low DCR | 0,22uH…33uH Idc=36A…3.1A | 3232 | ||
| IHLP-4040DZ-5A | Low Profile, High Current High Transient Current Spike Cabable Shielded, Low DCR | 0,47uH…47uH Idc=30A…2.5A | 4040 |
MLCC
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ....31X RoHS Automotive MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | 120pF…1uF; 16V…1000V | 0402 to 1812 |