12V Input - EMI Filter
Al Cap
| Product Name | Status | Description | Features | Package | Q-Level |
| 260 CLA-V | Alumimum Capacitor SMD vibration proof and high temperature | 150…3300uF; 16V…80V Low Impedance,Low ESR 2000h at 150°C | SMD 18x18x21 | AEC-Q200 |
Custom Magnetics
| Product Name | Status | Description | Features | Package | Q-Level |
| customized EMI filter | customized EMI filter |
MLCC
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ....31X RoHS Automotive | SMD Multilayer Ceramic Chip Capacitors for Automotive Applications | 120pF…1uF; 16V…1000V High operating temperatur compliant with ELV directiv | SMD 0402 to 1812 | AEC-Q200 |