LED String - Current Sensing/LED String or LED
Current Sensing/LED String or LED
| Product Name | Status | Description | Features | Package | Q-Level |
| RCWE | Thick Film SMD Chip Resistor Low Ohmig | 0.01 Ω to 0.976 Ω | 0402…2512 | AEC-Q200 | |
| RCWE1020 | Thick Film SMD Chip Resistor Low Ohmig High Power | 2A ; 0.01Ohm…0,976 Ohm | 1020 | AEC-Q200 | |
| RCWL | Thick Film SMD Chip Resistor Low Ohmig | 0.1 Ω to 0.91 Ω | 0402…2512 | AEC-Q200 |