Searching . . .
AutomotiveComputer     ConsumerIndustrialMedicalTelecommunications

INTERFACE / PERIPHERALS - USB


ESD Protection

Product Name Status Description Features Package Q-Level
VBUS054B-HS3/HSF 4-Line BUS Port ESD Protection
Protects 2x USB Ports or 1x USB OTG Port
Ipp = 3A, Cd ≤ 1PF,
VBR min = 8 V,
1-KV ESD immunity
SMD
LLP75-6A/6L

VESD05A4A-HS4 4-Line ESD Protection Diode Array Ipp = 2.5A, Ppp = 30W,
15-KV ESD Immunity
SMD
LLP1010-6L


Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword