Power Supply - EMI Filtering

X Capacitor

Product NameStatusDescriptionFeaturesPackageQ-Level
MKP339 Interference Suppression Film Capacitors MKP Radial Potted TypeX2-Class; 0.001 to 4.7 µF AC 275 V; DC 630 V; Temp = 110 °C;TH / Radial 7.5-27.5mm Pitch RadialUL EN CAS

Y Capacitor

Product NameStatusDescriptionFeaturesPackageQ-Level
VY1Ceramic Disc Capacitors; Y Capacitor; Safety-Standard-Approved Disc Capacitor;C = 10 pF to 4700 pF; (Y1): 500 V (AC), 50 Hz; Temp=- 40 °C to + 125 °C;TH / Radial 10-mm Lead Pitch
VY2Ceramic Disc Capacitors; Y Capacitor; Safety-Standard-Approved Disc Capacitor;C = 10 pF to 0.01 µF; (Y2): 300 V (AC), 50 Hz; Temp=- 40 °C to + 125 °C;TH / Radial 5-10 mm Pitch