|
| DF06MA | | Single-Phase Bridge Rectifiers;
Miniature; Glass Passivated; | IF(av) = 1 A; Vf = 1.1 V;
Vrrm=50V-1000V;Ifsm=30A
Tj max = 150°C; | TH / DIP
DFM | |
| GBL06 | | Single-Phase Bridge Rectifiers;
Glass Passivated; | IF(av) = 4 A; Vf = 1 V;
Vrrm=50V-1000V;Ifsm=150A
Tjmax = 150 °C; | TH / SIP
GBL | |
| GBLA06 | | Single-Phase Bridge Rectifiers;
Glass Passivated; | IF(av) = 4 A; Vf = 1 V;
Vrrm=50V-1000V;Ifsm=120A
Tjmax=150 °C; | TH / SIP
GBL | |
| GBU6J | | Single-Phase Bridge Rectifiers;
Glass Passivated; | IF(av) = 6 A; V f= 1 V;
Vrrm=50V-1000V;Ifsm=175A
Tjmax = 150 °C; | TH / SIP
GBU | |
| GBU8J | | Single-Phase Bridge Rectifiers;
Glass Passivated; | IF(av) = 8 A; Vf = 1 V;
Vrrm=50V-1000V;Ifsm=200A
Tjmax = 150 °C; | TH / SIP
GBU | |
| VS-2KBP06M
| | Single-Phase Bridge Rectifiers;
Glass Passivated;
Tjmax = 165 °C; | IF(AV): = 2 A;
Vrrm = 50 V-1000 V;
IFSM = 60 A;Vf = 1.1 V; | TH / SIP
KBPM | |