POWER SUPPLY - Output Filter
Aluminum Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| 037RSM | Aluminum Capacitors; Radial; Standard Miniature; |
0.47-10,000µF; 6.3-100 V; Temp. Range = -40-85°C; Life at 85 °C = 2500 h |
TH / Radial 5x11 to 16x31mm |
||
| 136RVI | Aluminum Capacitors; Radial; Very Low Impedance; |
22-10,000 μF; Vr=10-100V; Temp. Range= -55 -+105°C; Life@105 °C=4000h-10,000h |
TH / Radial 10x12 to 18x35mm |
Multilayer Ceramic Chip Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| K10 | Multilayer Ceramic K10 Capacitors Dipped; Radial; |
COG(NPO)10-1000pF;50/100V X7R=100pF-0.1µF;50/100V Y5V = 1 pF-0.1 µF; 50 V |
TH / Radial L2, H5, K2, K5 |