POWER SUPPLY - Snubber
Freewheeling Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| 6CWQ06FNTRPBF | High-Voltage Schottky Rectifier Dual Common Cathode |
60 V/7 A, Vf = 0.76V@IF = 6A@25°C |
SMD TO-252 |
||
| MBRB10H100CTE3 | High-Voltage Schottky Rectifier Dual Common Cathode |
100 V/10 A, Vf = 0.76V@IF = 5A@25°C |
SMD TO-263AB |
Switch Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N4007 | General Purpose Plastic Rectifier | IF(AV):1.0 A; Vrrm = 50V-1000V; IFSM = 30 A; VF = 1.1 V; |
TH / Axial DO-204AL (DO-41) |
||
| 1N5408 | General-purpose Plastic Rectifier; Tj max = 150 °C; |
IF(AV): = 3 A; Vrrm = 50V-1000V; IFSM = 200 A;Vf = 1.2 V; |
TH / Axial DO-201AD |
||
| BYV26EGP | Glass Passivated Ultrafast Rectifier | IF(AV):1.0 A; VF:1.3 V; Vrrm=800V/1000V;Ifsm=30A Trr = 75 nS; Tjmax=175°C; |
TH / Axial DO-204AC (DO-15) |
||
| RS1PD | Fast-Switching Rectifier High Current Density; SMD; Glass Passivated; |
IF(AV):1.0 A; VF:1.3 V; Vrrm=100V-600V; IFSM:30A; Trr = 150~250 ns; |
SMD DO-220AA (SMP) |
TVS
| Product Name | Status | Description | Features | Package | Q-Level |
| 1.5KE | TRANSZORB® Transient Voltage Suppressors Tj max = 175 °C |
V(BR) Unidirec.:6.8-540V V(BR) Bidirec.:6.8-440V; PPPM = 1500 W; PD = 6.5 W |
TH / Axial 1.5KE |
||
| P4KE | TRANSZORB® Transient Voltage Suppressors Tj max = 175 °C; |
V(BR)Unidirec.:6.8V-540V; V(BR) Bidirec.:6.8V-440V PPPM = 400 W; PD = 1 W; |
TH / Axial DO-204AL (DO-41) |
||
| P6KE | TRANSZORB® Transient Voltage Suppressors Tj max = 175 °C; |
V(BR)Unidirec.:6.8V-540V; V(BR) Bidirec.:6.8V-440V PPPM = 600 W; PD = 5 W; |
TH / Axial DO-204AC (DO-15) |