Adaptor - Output Filter
Aluminum cap
| Product Name | Status | Description | Features | Package | Q-Level |
| 038RSU | Aluminum Capacitors; Radial; Standard Miniature; | 0.1-22,000µF; 6.3-100 V; Temp. Range= -40-85°C; Life at 85°C=3500h | TH / Radial max 18x40mm | ||
| 136RVI | Aluminum Capacitors; Radial; Very Low Impedance; | 22…10000µF Life@105°C = 10000h | TH / Radial 10x12 to 18x35mm |