|
| BU1006 | | Single-Phase Bridge Rectifier;
High Current Density; | IF(av)=10A; Vf=0.88V;
Vrrm=600V-1000V;Ifsm=120A
Tjmax=150°C; | TH / SIP
BU | UL 1557
E309391 |
| BU1506 | | Single-Phase Bridge Rectifier;
High Current Density; | IF(av)=15A; Vf=0.87V;
Vrrm=600V-1000V;Ifsm=200A
Tjmax=150°C; | TH / SIP
BU | UL 1557
E309391 |
| GBU6J | | Single-Phase Bridge Rectifiers;
Glass Passivated; | IF(av)=6A; Vf=1V;
Vrrm=50V-1000V;Ifsm=175A
Tjmax=150°C; | TH / SIP
GBU | |
| GBU8J | | Single-Phase Bridge Rectifiers;
Glass Passivated; | IF(av)=8A; Vf=1V;
Vrrm=50V-1000V;Ifsm=200A
Tjmax=150°C; | TH / SIP
GBU | |