Server Power - EMI Filtering
X-cap
| Product Name | Status | Description | Features | Package | Q-Level |
| 339 series | Interference Suppression Film Capacitors MKP Radial Potted Type | X2-Class; 0.001 to 4.7 µF AC 275 V; DC 630V; Temp=110°C; | TH / Radial 7.5 to 27.5mm lead pitch |
Y-cap
| Product Name | Status | Description | Features | Package | Q-Level |
| VY1 | Ceramic Disc Capacitors; Y-Capacitor; Safety Standard Approved Disc Capacitor; | C=10 pF to 4700 pF; (Y1):500 V (AC), 50 Hz; Temp=- 40 °C to + 125 °C; | TH / Radial 10mm Lead Pitch | ||
| VY2 | Ceramic Disc Capacitors; Y-Capacitor; Safety Standard Approved Disc Capacitor; | C=10 pF to 0.01 µF; (Y2):300 V (AC), 50 Hz; Temp=- 40 °C to + 125 °C; | TH / Radial 5-10mm Pitch |