|
| 038RSU | | Aluminum Capacitors; Radial;
Standard Miniature; | 0.1-22,000µF; 6.3-100 V;
Temp. Range= -40-85°C;
Life at 85°C=3500h | TH / Radial
max 18x40mm | |
| 136RVI | | Aluminum Capacitors; Radial;
Very Low Impedance; | 22-10 000 μF; Vr=10-100V;
Life@105°C=10,000h
| TH / Radial
10x12 to 18x35mm | |
| 146CTI | | Aluminum Capacitors; SMD (Chip);
low impedance, high temperature
| 22…4700µF,
Life@125°C = 6000h
| SMD
max 18×18×21
| AEC Q200 |
| 146RTI | | Aluminum Capacitors; Radial;
low impedance, high temperature
| 68…6800µF,
Life@125°C = 6000h
| TH / Radial
10x12 to 18x35
| AEC Q200 |