Server Power - Output Rectification

Low Voltage MOSFETs

Product NameStatusDescriptionFeaturesPackageQ-Level
SUP90N08-4m8PN-Channel 75-V (D-S) MOSFETVdss=75V; ID=90A; rDS(on)=0.0048Ω Qg=105nC;TH / Radial TO-220AB
SUP90N10-8m8P N-Channel 100-V (D-S) 175 °C MOSFETVdss=100V; ID=90A; rDS(on)=0.008ΩTH / Radial TO-220AB

Schottky

Product NameStatusDescriptionFeaturesPackageQ-Level
M6045P Dual Common-Cathode Schottky RectifierIF(AV)=2x30A;VF=0.51-0.56 VRRM=35 to 60 V; Tj max.=150 °C;TH / Radial TO-24
V30100CTrench MOS Barrier Schottky Rectifier; DUAL; High-VoltageIF(AV)=2 x 15A;VF=0.627V; Vrrm=100V; Tj max.=150 °C;TH / Radial TO-220AB