MENU

Computer

Computer products include tablets, notebooks, ultrabooks, embedded systems, solid-state drives (SSDs), uninterruptable power supplies (UPS), and networking switches and routers, as well as peripherals such as GPU graphics cards, wireless chargers, and printers. These require the use of semiconductors and passive components manufactured by Vishay such as diodes and rectifiers, MOSFETs, power ICs, optoelectronic products, resistors, inductors, and capacitors.
Computer
SUM / SUP 70040E 100 V N-Channel MOSFETs
100 V rated VDS for input voltages ≤ 72 V with reduced power loss and improve efficiency for industrial applications such as motor drive controls, solar micro inverters, and battery-management systems. Also AC/DC conversion and synchronous rectification in portables, cloud computers, and data centers, DC/DC converters: POL and telecom power, charging stations for e-vehicles, and OR-ing in server power supplies with redundant power architecture
Max RDS(on) of 4 mΩ Provides Higher Efficiency