Audio AMP (Class D) - Class D PEM Switching
Class D Amplifier
Product Name | Status | Description | Features | Package | Q-Level |
SI7308DN | N-Channel 60 V (D-S) MOSFET | 'PowerPAK 1212-8 3.3 x 3.3 x 1 mm |
X
|
Product Name | Status | Description | Features | Package | Q-Level |
SI7308DN | N-Channel 60 V (D-S) MOSFET | 'PowerPAK 1212-8 3.3 x 3.3 x 1 mm |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®