Audio - Speaker

Analog Switches

Product NameStatusDescriptionFeaturesPackageQ-Level
DG2034Single 4:1 Low Ron MultiplexersLow-Volt Oper. 1.8 - 5.5V Low rDS(on): 4 Ω Fast Switch - 25-ns tONSMD QFN-12 3x3 MSOP-10
DG2522SP3T Analog Switch - 3:1 Multiplexer Fault Protection,SMD MiniQFN-8

Chip Resistors

Product NameStatusDescriptionFeaturesPackageQ-Level
CRCW.... e3Thick Film Rectangular Chip Resistors Lead (Pb)-Free1 Ω to 1 MΩSMD 0201-2512

Tantalum Capacitors

Product NameStatusDescriptionFeaturesPackageQ-Level
298DSolid Tantalum Chip Capacitors MICROTAN® Leadframeless Molded0.68 μF to 220 μFSMD 0402-0805
572DSolid Tantalum Chip Capacitors TANTAMOUNT® Conformal-Coated2.2 uF to 220 uF Low Profile, Max CVSMD single-side term P,Q,S,A,B,T case

Zener Diodes

Product NameStatusDescriptionFeaturesPackageQ-Level
BZX384 SeriesSmall-Signal Zener DiodesVZ = 2.4 to 75 VSMD SOD323