Communication - Bluetooth
Attenuators
| Product Name | Status | Description | Features | Package | Q-Level | 
| CZA04S and CZA06S | Surface-Mount Chip Resistor Attenuator | 50 to 600 Ohms | SMD 0402-0603 | 
Inductors
| Product Name | Status | Description | Features | Package | Q-Level | 
| IFCB-0402 | Thin Film Ceramic Chip Inductor | 1 nH to 22 nH | SMD | 
Multilayer Ferrite Beads
| Product Name | Status | Description | Features | Package | Q-Level | 
| ILBB-0402 | Multilayer Ferrite Beads | 20 to 600 Ohms @ 100 MHz | SMD 0402 | ||
| ILBB-0603 | Multilayer Ferrite Beads | 10 to 2000 Ohms @ 100 MHz | SMD 0603 0805-1206 |