Searching . . .
AutomotiveComputerConsumer     IndustrialMedicalTelecommunications

POWER MANAGEMENT - Linear Regulators


LDOs

Product Name Status Description Features Package Q-Level
SiP21101 150-mA Ultra-Low-Noise LDO Regulator
with Discharge Option
Low Dropout-130mV@150mA
Ultra-Low Noise-30 µV
1.5% Guaranteed V Output
SMD
SC70-5

SiP21103 NEW 250-mA Ultra-Low-Noise LDO Regulator
with Discharge Option
Low Dropout-250mV@250mA
Ultra-Low Noise-30 µVRMS
2% Guaranteed V Output
SMD
MLP22-5 PowerPAK

SiP21110 NEW 250-mA Adjustable Low Dropout Regulator
Low Dropout - 225 mV @ 250 mA
1% Output Accuracy @25°C
TSOT23-5L
SMD
TSOT23-5L

SiP2210 NEW Dual Output Low Dropout Regulator
MIC2210 Pin-for-Pin Replacement
2.25 - 5.5V Input Voltage
Two Outputs-150 & 300 mA
Low Grd Current of 48 µA
SMD
MLP33-10 PPAK
MLP44-16 PPAK

SiP2211 NEW Dual Output Low Dropout Regulator
MIC2211 Pin-for-Pin Replacement
2.25 - 5.5V Input Voltage
Two Outputs-150 & 300 mA
Low Dropout V 65mV@100mA
SMD
MLP33-10 PPAK
MLP44-16 PPAK

SiP2213 NEW Dual Output Low Dropout Regulator
MIC2213 Pin-for-Pin Replacement
2.25 - 5.5V Input Voltage
Two Outputs-150 & 300 mA
Low Ground Current
SMD
MLP33-10 PPAK
MLP44-16 PPAK

SiP2214 NEW Dual Output Low Dropout Regulator
MIC2214 Pin-for-Pin Replacement
2.25 - 5.5V Input Voltage
Two Outputs-150 & 300 mA
Low Ground Current
SMD
MLP33-10 PPAK
MLP44-16 PPAK


Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword