RESISTORS - Low Noise
Axial Leaded
| Product Name | Status | Description | Features | Package | Q-Level |
| CMF…143 CMF50/55/60/65/70 CMF07/20 | Metal Film Resistor, Axial, Non Magnetic Industrial Precision | Metal Film Resistor, Axial non-magnetic end caps Power 0.25 … 1.75W | Axial |
Power Axial Leaded
| Product Name | Status | Description | Features | Package | Q-Level |
| MRA MRA-05/-10/-12 | Wirewound Resistor Non-Magnetic Non-Inductive | Non-magnetic, all welded enhanced frequency response Power 4 … 12W | Axial |