Searching . . .
AutomotiveComputerConsumerIndustrial     MedicalTelecommunications

INVERTER (DC/AC) OUTPUT - Power Semiconductors for 3-φ Driver Bridge


Braking or Inverter Switch

Product Name Status Description Features Package Q-Level
IRFP32N50K Power MosFET 500V, Rds(on) = 160 mΩ TH / Radial
TO-247

IRFP460N Power MosFET 500V, Rds(on) = 240 mΩ TH / Radial
TO-247

IRFPS40N60K Power MOSFET 600V, Rds(on) = 130 mΩ TH / Radial
Super TO-247


High Power Module

Product Name Status Description Features Package Q-Level
GB15XP120KT "Six-Pack" 3phase IGBT bridge 1200 V; 17 A at 100C MODULE
MTP

GB30XF60K "Six-Pack" 3phase IGBT bridge 600V; 30A at 80C MODULE
Econo2


Recirculating Diodes

Product Name Status Description Features Package Q-Level
HFA25PB60 HexFRED Diode 600V, 25V, 75 nsec trr TH / Radial
TO-247
(2 lead)


Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Related Information