MAIN CIRCUIT - voltage stabilization
Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ OMD - X7R | SMD MLCC; Open Mode Design (OMD) reduces risk of short in case of board flex cracks |
100 pF-1.8 uF; | SMD 0805 to 2225 CHIP |
Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW....e3 | thick film chip resistor, SMD | 1 Ohm to 10 Mohms E24-, E96-series; excellent stability |
SMD 0201 to 2512 CHIP |
||
| MCx | thin film chip resistor, SMD | 1 Ohm to 10 MOhms; low tol.; low TC; excellent stability |
SMD 0402 to 1206 CHIP |
Zener Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| BZD27CxxxP | SMD diode | Zener and surge current specification |
SMD DO-219AB (SMF) plastic case |
||
| BZG04 | SMD diode | Zener and surge current specification |
SMD DO-214AC (SMA) |
||
| BZM55 | SMD diode | Vz = 2.4 V to 75V; max.Tj = 175°C Very high stability |
SMD MicroMELF glass case |
||
| BZT55 | SMD diode | Vz = 2.4V to 75V; max.Tj = 175°C Very high stability |
SMD QuadroMELF, SOD8 glass case |
||
| TZM | SMD diode | Vz = 2.4V to 75V; max.Tj = 175°C Very high stability |
SMD MiniMELF, SOD80 glass case |
Related Information