Power Supply - current rectification
Rectifier Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N400x | leaded rectifier diode | IF = 1 A; IFSM = 45 A; Vf = 1.1V; max.Tj = 150°C | TH / Axial DO-204AL (DO-41) | ||
| 1N400xGP | leaded rectifier diode | IF = 1 A; IFSM = 30 A; Vf = 1.1V; max.Tj = 175°C | TH / Axial DO-204AL (DO-41) | ||
| MSE1Px | SMD rectifier diode | IF = 1.5 A; IFSM = 30 A; Vf = 1.4V; max.Tj = 150°C trr = 25 ns; Er = 20 mJ | SMD (uSMP) | ||
| S1Px | SMD rectifier diode | IF = 1.5 A; IFSM = 30 A; Vf = 1.15V; max.Tj = 175° Er = 20 mJ | SMD DO-220AA (SMP) |