Power Supply - EMI/RFI filter and capacitive coupling
Filter and coupling capacitors
Product Name | Status | Description | Features | Package | Q-Level |
F1772X2 | 310Vac X2 film capacitor Across the lineas and series with mains Robustness Under High Humidity | 10nF - 2.2uF High capacitance stability 85% R.H. 240Vac 1000h | TH / Radial | EN/IEC | |
F339X1 480Vac | 480Vac X1 film capacitor 3-phase, Across the lineas and series with mains | 1nF - 1uF Internal Series Constructio Robustness under humidit | TH / Radial | EN/IEC |