MENU

Power Supply - overvoltage protection

Varistor

Product Name Status Description Features Package Q-Level
VDRH - - .E
2381 58. ...
leaded varistor max. Vrms = 680 V;
max. trans. curr. = 10 kA
TH / Radial
VDRS - - .E
2381 59. ...
leaded varistor max. Vrms = 680 V;
max. trans. curr. = 6.5 k
TH / Radial

Voltage regulating power diode

Product Name Status Description Features Package Q-Level
PTVx NEW SMD voltage regulator diode Clamps at 3.9 V to 36 V;
epoxy meets UL94V-0
flammability rating
SMD
DO-220AA (SMP)