|
| 125L | | C2, C3: leaded X1/Y4 ceramic capacitor | Cap.range: 1 nF - 50 nF;
400 VAC rated; | TH / Radial | EN/IEC
UL
CSA |
| 20 VL | | C1: leaded X2 ceramic capacitor | Cap.range: 1 nF-100 nF;
400 VAC rated; | TH / Radial | EN/IEC
UL
CSA |
| 30LV | | C2, C3: leaded X1/Y2 ceramic capacitor | Cap.range: 10 pF - 15 nF;
400 VAC rated; | TH / Radial | EN/IEC
UL
CSA |
| 30LVS | | C2, C3: leaded X1/Y2 ceramic capacitor | Cap.range: 1 nF - 10 nF;
400 VAC rated; | TH / Radial | EN/IEC
UL
CSA |
| 440L | | C1: leaded X1/Y1 ceramic capacitor | Cap.range: 10 pF - 10 nF;
500 VAC rated; | TH / Radial | EN/IEC
UL
CSA |
| EMI/RFI Y1-VY1 | | C2, C3: leaded X1/Y1 ceramic capacitor | Cap.range: 10pF - 4700pF;
760 VAC rated; | TH / Radial | EN/IEC
UL
CSA |
| EMI/RFI Y2-DN | | C1: leaded X1/Y2 ceramic capacitor | Cap.range: 10pF-10,000pF;
400 VAC rated; | TH / Radial | EN/IEC
UL
CSA |
| EMI/RFI Y2-VY2 | | C2, C3: leaded X1/Y2 ceramic capacitor | Cap.range: 10pF - 0.01μF;
440 VAC rated; | TH / Radial | EN/IEC
UL
CSA |
| MKP 338 6 Y2 | | C2, C3: leaded Y2 film capacitor | Cap.range:0.001μF-0.47μF;
300 VAC rated;
self healing | TH / Radial | EN/IEC
UL
CSA |
| MKP 339 X2 | | C1: leaded X2 film capacitor | Cap.range:0.001μF-4.7μF;
275 VAC rated;
self healing | TH / Radial | EN/IEC
UL
CSA |
| VKO | | C2, C3: leaded X1/Y2 ceramic capacitor | Cap.range: 1nF - 4.7nF;
440 VAC rated; | TH / Radial | EN/IEC
UL
CSA |
| VKP | | C1: leaded X1/Y1 ceramic capacitor | Cap.range: 470pF-4700pF;
760 VAC rated; | TH / Radial | EN/IEC
UL
CSA |
| WKO | | C2, C3: leaded X1/Y2 ceramic capacitor | Cap.range: 33pF-4700pF;
440 VAC rated; | TH / Radial | EN/IEC
UL
CSA |
| WKP | | C1: leaded X1/Y1 ceramic capacitor | Cap.range:
33 pF to 4700 pF;
760 VAC rated; | TH / Radial | EN/IEC
UL
CSA |
| WYO | | C2, C3: leaded X1/Y2 ceramic capacitor | Cap.range: 1nF - 12nF;
440 VAC rated; | TH / Radial | EN/IEC
UL
CSA |