Primary Side - Voltage Rectification
Bridge Rectifier
| Product Name | Status | Description | Features | Package | Q-Level |
| 1KABxxE | Leaded bridge rectifier | IF = 1.2 A; IFSM = 50 A | TH / Radial D-38 | ||
| 2KBBxx | Leaded bridge rectifier | IF = 1.9 A; IFSM = 50 A | TH / Radial | ||
| 2KBPxx | Leaded bridge rectifier | IF = 2 A; IFSM = 60 A | TH / Radial | ||
| 2KBPxxM | Leaded bridge rectifier | IF = 2 A; IFSM = 60 A; | TH / Radial KBPM | UL | |
| 2WxxG | Leaded bridge rectifier | IF = 2 A; IFSM = 60 A; | TH / Radial WOG | UL | |
| B380C1000G | Leaded bridge rectifier | IF = 1 A; IFSM = 45 A | TH / Radial WOG | ||
| B380C1500G | Leaded bridge rectifier | IF = 1.5 A; IFSM = 50 A | TH / Radial WOG | ||
| DF15xxS | SMD bridge rectifier | IF = 1.5 A; IFSM = 50 A; | SMD DFS | UL | |
| DFL15xxS | SMD bridge rectifier | IF = 1.5 A; IFSM = 50 A; low profile of 2.5 mm; | SMD DFS | UL | |
| DFxxM | Leaded bridge rectifier | IF = 1 A; IFSM = 50 A; | TH / Radial DFM | UL | |
| DFxxMA | Leaded bridge rectifier | IF = 1 A; IFSM = 30 A; low cost alt. to DFxxM | TH / Radial DFM | UL | |
| DFxxS | SMD bridge rectifier | IF = 1 A; IFSM = 50 A; | SMD DFS | UL | |
| DFxxSA | SMD bridge rectifier | IF = 1 A; IFSM = 30 A; low cost alt. to DFxxS; | SMD DFS | UL | |
| G2SB | Leaded bridge rectifier | IF = 1.5 A; IFSM = 80 A; | TH / Radial GBL | UL | |
| WxxG | Leaded bridge rectifier | IF = 1.5 A; IFSM = 50 A; | TH / Radial WOG | UL |
Discrete Rectifier Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N400x | Leaded rectifier diode max. Tj = 150 °C; | IF = 1 A; IFSM = 45 A; VF = 1.1V; | TH / Axial DO-204AL (DO-41) | ||
| 1N400xGP | Leaded rectifier diode max. Tj = 175 °C; | IF = 1 A; IFSM = 30 A; VF = 1.1V; | TH / Axial DO-204AL (DO-41) | ||
| BYG10x | SMD rectifier diode max. Tj = 150 °C; | IF = 1.5 A; IFSM = 30 A; VF = 1.15V; Er = 20 mJ | SMD DO-214AC (SMA) | ||
| BYG20x | SMD rectifier diode max. Tj = 150 °C; | IF = 1.5 A; IFSM = 30 A; VF = 1.4V; trr = 25ns; Er = 20 mJ | SMD DO-214AC (SMA) | ||
| BYG21x | SMD rectifier diode max. Tj = 150 °C; | IF = 1.5 A; IFSM = 30 A; VF = 1.6V; trr = 120ns; Er = 20 mJ | SMD DO-214AC (SMA) | ||
| BYG22x | SMD rectifier diode max. Tj = 150 °C; | IF = 2 A; IFSM = 35 A; VF = 1.1V; trr = 25ns; Er = 20 mJ | SMD DO-214AC (SMA) | ||
| BYG24x | SMD rectifier diode max. Tj = 150 °C; | IF = 1.5 A; IFSM = 30 A; VF = 1.25V; trr = 140ns; Er = 20 mJ | SMD DO-214AC (SMA) |