Primary Side - EMI/RFI Filter

Filter Capacitors

Product NameStatusDescriptionFeaturesPackageQ-Level
125LC2, C3: leaded X1/Y4 ceramic capacitorCap.range: 1nF - 50nF; 400 VAC;TH / RadialEN/IEC UL CSA
20 VLC1: leaded X2 ceramic capacitorCap.range: 1nF - 100nF; 400 VAC;TH / RadialEN/IEC UL CSA
30LVC2, C3: leaded X1/Y2 ceramic capacitorCap.range: 10pF - 15nF; 400 VAC;TH / RadialEN/IEC UL CSA
30LVSC2, C3: leaded X1/Y2 ceramic capacitorCap.range: 1nF - 10nF; 400 VAC;TH / RadialEN/IEC UL CSA
440LC1: leaded X1/Y1 ceramic capacitorCap.range: 10pF - 10nF; 500 VAC;TH / RadialEN/IEC UL CSA
EMI/RFI Y1-VY1C2, C3: leaded X1/Y1 ceramic capacitorCap.range:10pF-4700pF; 760 VAC;TH / RadialEN/IEC UL CSA
EMI/RFI Y2-DNC1: leaded X1/Y2 ceramic capacitorCap.range:10pF-10,000pF; 400 VAC;TH / RadialEN/IEC UL CSA
EMI/RFI Y2-VY2C2, C3: leaded X1/Y2 ceramic capacitorCap.range:10pF-0.01μF; 440 VAC;TH / RadialEN/IEC UL CSA
MKP 338 6 Y2C2, C3: leaded Y2 film capacitorCap.range:0.001μF-0.47μF; 300 VAC; self healingTH / RadialEN/IEC UL CSA
MKP 339 X2C1: leaded X2 film capacitorCap.range: 0.001μF-4.7μF; 275 VAC; self healingTH / RadialEN/IEC CQC; UL; CSA
VKOC2, C3: leaded X1/Y2 ceramic capacitorCap.range:1nF - 4.7nF; 440 VAC;TH / RadialEN/IEC UL CSA
VKPC1: leaded X1/Y1 ceramic capacitorCap.range:470pF-4700pF; 760 VAC;TH / RadialEN/IEC UL CSA
WKOC2, C3: leaded X1/Y2 ceramic capacitorCap.range:33pF-4700pF; 440 VAC;TH / RadialEN/IEC UL CSA
WKPC1: leaded X1/Y1 ceramic capacitorCap.range:33pF-4700pF; 760 VAC;TH / RadialEN/IEC UL CSA
WYOC2, C3: leaded X1/Y2 ceramic capacitorCap.range:1nF - 12nF; 440 VAC;TH / RadialEN/IEC UL CSA