Secondary Side - Power Factor Correction
Buffer Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| EKV | C5: radial Al-electrolytic capacitor | Useful life > 10 kh at 105 °C; cap.range: 6.8 to 150 μF at 160 V to 450 V | TH / Radial 10x16mm to 18x31.5mm |
Decoupling Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| MKP 479 | C4: Leaded film capacitor | Cap.range: 10nF - 3.9μF; E24-series 630 VDC | TH / Radial |
HEXFET Power MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| IRFB11N50 A | Leaded MOSFET | Fast switching; 500 V; RDS(on) = 0.52 Ohm; ID = 11 A; | TH / Radial TO-220AB | ||
| IRFB13N50 A | Leaded MOSFET | Fast switching; 500 V; RDS(on) = 0.45 Ohm; ID = 14 A; | TH / Radial TO-220AB | ||
| IRFB16N50K | Leaded MOSFET | Fast switching; 500 V; RDS(on) = 0.285 Ohm; ID = 17 A; | TH / Radial TO-220AB | ||
| IRFR420APbF | SMD/Leaded MOSFET | Fast switching; 500 V; RDS(on) = 3 Ohm; ID = 3.3 A; | SMD TO-252AA D-Pak |
PFC Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| FES(F)16xT | Leaded/SMD rectifier diode | IF = 16 A; IFSM = 250 A; VF = 0.975 to 1.5 V; trr=35-50ns; Tj<=150°C | TH / Radial TO-220AC ITO-220AC | ||
| FES(F)8xT | Leaded/SMD rectifier diode | IF = 8 A; IFSM = 125 A; VF = 0.95 to 1.5 V; trr=35-50ns; Tj<=150°C | TH / Radial TO-220AC ITO-220AC | ||
| FESB16xT | Leaded/SMD rectifier diode | IF = 16 A; IFSM = 250 A; VF = 0.975 to 1.5 V; trr=35-50ns; Tj<=150°C | SMD TO-263AB | ||
| FESB8xT | Leaded/SMD rectifier diode | IF = 8 A; IFSM = 125 A; VF = 0.95 to 1.5 V; trr=35-50ns; Tj<=150°C | SMD TO-263AB |