Boost Converter - Current Measurement
Shunt Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| WSHP2818 | Power Metal Strip® Resistor SMD Low Value | R = 1 mΩ … 100 mΩ Tol = 0.5 % … 1 % | s | a |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| WSHP2818 | Power Metal Strip® Resistor SMD Low Value | R = 1 mΩ … 100 mΩ Tol = 0.5 % … 1 % | s | a |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®