MENU

Power Supply - Switch Mode Regulator

High Side MOSFET

Product Name Status Description Features Package Q-Level
Si7633DP P-channel 20V MOSFET VDS = -20V
ID = -60A
rds(on) = 3.3 mΩ
PPAK-SO8

Inductor

Product Name Status Description Features Package Q-Level
IHLP2525 Low Profile High Current Inductor
0,1ÁH to 10 ÁH - Isat = 7 to 60A
Shielded construction
lowest height 1.8mm

Low Side MOSFET

Product Name Status Description Features Package Q-Level
SIS402DN N-channel 30V MOSFET VDS = 30V
ID = 35A
rds(on) = 6mΩ
PPAK 1212-8